IESNA:LM-63-2002
[TEST]P951102
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-835-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26873
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3153 3947.9 4666.4 5222.7 5676.3 5932.9 6053.6 6096.6 6314.4 6780.5
7550.4 8522.8 9479.9 10244.3 10912.9 11523.2 11908.9 12007.3 11770.1 11169.5
9957.1 7861.1 6489.2 5434.9 4304.4 3028.2 1990.6 1395.5 1088.9 940.5
853.1 717.2 607.6 210.8 102.7 16.6 0
3153 3975.6 4701.1 5267.1 5683.2 5964.8 6109.1 6149.3 6329.7 6750
7461.6 8414.6 9353.7 10144.4 10819.9 11430.3 11888 12053.1 11901.9 11392.8
10380.2 8443.7 6751.4 5669.4 4552.7 3301.5 2170.9 1464.9 1123.6 973.8
861.4 728.3 613.1 260.8 109.6 20.8 0
3153 3941 4652.6 5224.1 5669.4 5992.6 6171.5 6247.8 6389.3 6766.6
7372.8 8219 9120.6 9915.5 10557.8 11071 11552.4 11786.8 11727.1 11320.7
10506.4 9176.1 7314.5 6016.2 4907.8 3695.4 2467.8 1639.6 1212.4 1007.1
889.2 774 663.1 506.3 258 30.5 0
3153 3941 4631.8 5201.9 5677.7 6042.5 6286.7 6414.3 6547.4 6838.7
7289.6 7945.7 8725.3 9473 10075 10568.8 10983.6 11319.3 11409.5 11276.3
10786.6 9878 8601.8 7091.2 5669.4 4405.7 3080.9 1972.6 1345.6 1023.7
883.6 767.1 654.7 521.6 366.2 142.9 0
3153 3824.4 4494.4 5079.8 5582 6025.9 6379.6 6614 6763.8 6994.1
7368.6 7850 8472.8 9106.8 9676.9 10168 10567.5 10922.6 11175 11243
11108.5 10695.1 9893.3 8680.9 7264.6 5817.8 4334.9 2857.6 1795 1204.1
918.3 815.7 708.8 541 364.8 113.7 0
3153 3763.4 4368.2 4938.3 5465.5 5953.7 6397.6 6748.6 6987.2 7210.5
7490.7 7893 8359.1 8912.6 9470.2 10025.1 10496.7 10865.7 11144.5 11374.8
11553.7 11494.1 11243 10672.9 9688 8411.8 6770.8 5192.2 3491.5 2155.7
1398.3 955.8 692.2 418.9 210.8 55.5 0
3153 3646.9 4172.6 4709.4 5231 5742.9 6236.7 6676.4 7041.3 7334
7630.8 7955.4 8311.9 8755.8 9264.9 9842 10435.7 11008.6 11516.3 11963
12369.4 12816.1 13017.2 13142.1 13114.3 12548.3 11467.7 9746.3 7468.5 5059
2920 1516.2 774 446.7 217.8 74.9 0
3153 3558.1 3979.8 4440.3 4917.5 5368.3 5852.5 6322.7 6774.9 7174.4
7573.9 7944.3 8280 8642.1 9022.2 9430 9903 10438.5 11023.8 11645.3
12323.6 13297.4 14083.9 14563.9 15110.4 15505.8 15557.1 15025.8 13644.2 11408.1
8311.9 5364.2 2734.1 1115.3 398.1 77.7 0
3153 3398.6 3695.4 4039.4 4416.7 4816.3 5222.7 5625 6023.1 6432.3
6860.9 7257.7 7689.1 8139.9 8608.8 9079 9600.6 10186 10833.8 11567.6
12424.9 13724.7 15014.7 15898.4 17026.1 18353.6 19774.1 20721.5 20519 18611.7
14684.6 9520.1 4038.1 1233.2 388.4 80.5 0
3153 3370.8 3666.3 3982.6 4339.1 4716.4 5102 5486.3 5866.3 6252
6632.1 7026 7442.2 7893 8359.1 8843.2 9381.4 9976.5 10642.4 11401.2
12257 13633.1 14932.9 15890 17095.5 18542.3 20093.2 21080.8 20893.6 18865.5
14597.2 8926.4 3420.8 944.7 305.2 69.4 0
3153 3265.4 3418 3623.3 3871.6 4142.1 4415.4 4702.5 4999.4 5299
5601.4 5913.5 6228.4 6561.3 6919.2 7297.9 7714.1 8185.7 8754.4 9403.6
10194.3 11451.1 12404.1 13344.6 14491.8 15872 17167.6 17729.4 17142.6 14905.1
11003 6124.4 1765.9 370.4 123.5 27.7 0
3153 3187.7 3273.7 3397.2 3567.8 3752.3 3953.4 4160.1 4369.6 4592.9
4810.7 5020.2 5236.6 5451.6 5679.1 5919.1 6171.5 6478.1 6833.2 7293.7
7959.6 8786.3 9349.5 9979.3 10732.5 11553.7 12114.2 11918.6 10939.2 9102.6
6573.8 3363.9 1097.3 327.4 112.4 26.4 0
3153 3118.4 3130.8 3187.7 3280.7 3376.4 3502.6 3627.4 3750.9 3879.9
3992.3 4093.5 4178.2 4255.8 4309.9 4344.6 4379.3 4402.9 4441.7 4531.9
4748.3 4875.9 4899.5 4946.6 5020.2 5086.8 4905 4329.4 3508.2 2599.6
1767.3 1001.5 502.2 212.2 102.7 36.1 0
3153 2972.7 2865.9 2810.4 2804.9 2827.1 2864.5 2906.1 2935.3 2953.3
2951.9 2917.2 2863.1 2786.8 2685.6 2562.1 2413.7 2259.7 2118.2 1986.4
1850.5 1729.8 1628.5 1545.3 1473.2 1399.7 1308.1 1184.6 1014 785.1
571.5 420.3 291.3 187.3 106.8 30.5 0
3153 2838.2 2642.6 2556.6 2535.7 2553.8 2592.6 2634.2 2655 2649.5
2620.4 2569 2494.1 2401.2 2293 2182 2066.9 1951.7 1838 1713.2
1586.9 1473.2 1389.9 1340 1320.6 1323.4 1320.6 1281.7 1186 1026.5
781 538.2 377.3 248.3 123.5 27.7 0
3153 2732.7 2496.9 2404 2408.1 2460.8 2519.1 2556.6 2559.3 2534.4
2485.8 2416.5 2334.6 2240.3 2140.4 2041.9 1937.9 1828.3 1715.9 1611.9
1532.8 1464.9 1419.1 1389.9 1365 1335.8 1290.1 1242.9 1184.6 1091.7
950.2 746.3 489.7 270.5 129 27.7 0
3153 2631.5 2388.7 2326.3 2365.1 2437.3 2494.1 2521.9 2510.8 2467.8
2401.2 2322.1 2230.6 2140.4 2044.7 1951.7 1887.9 1811.6 1715.9 1639.6
1588.3 1520.3 1413.5 1328.9 1273.4 1219.3 1163.8 1108.3 1058.4 1012.6
958.5 871.1 713 546.5 320.4 77.7 0
3153 2574.6 2331.8 2297.2 2363.7 2433.1 2490 2506.6 2480.3 2412.3
2330.4 2237.5 2137.6 2048.9 1972.6 1929.6 1878.2 1825.5 1774.2 1660.4
1559.2 1478.7 1398.3 1323.4 1245.7 1177.7 1111.1 1050.1 986.3 912.8
840.6 775.4 679.7 586.8 410.6 159.5 0
3153 2526 2295.8 2291.6 2365.1 2431.7 2481.6 2487.2 2447 2373.4
2280.5 2177.9 2086.3 2001.7 1944.8 1896.3 1833.8 1749.2 1674.3 1584.1
1514.8 1437.1 1360.8 1291.5 1233.2 1173.5 1109.7 1044.5 968.2 883.6
790.7 708.8 603.4 456.4 302.4 126.2 0
3153 2498.3 2277.7 2290.2 2370.7 2435.9 2480.3 2471.9 2420.6 2333.2
2225 2123.8 2037.8 1972.6 1942 1868.5 1754.8 1623 1570.3 1525.9
1446.8 1385.8 1333.1 1255.4 1197.1 1151.4 1091.7 1021 936.3 843.4
742.1 697.7 600.6 392.6 285.8 174.8 0
3153 2492.7 2266.6 2291.6 2372.1 2438.6 2478.9 2467.8 2405.4 2306.9
2197.3 2097.4 2012.8 1972.6 1925.4 1832.5 1666 1556.4 1528.7 1474.6
1405.2 1330.3 1259.6 1205.5 1172.2 1143 1088.9 1022.3 941.9 848.9
750.5 775.4 618.7 413.4 314.9 116.5 0
3153 2492.7 2265.2 2295.8 2373.4 2440 2477.5 2471.9 2410.9 2308.3
2197.3 2096 2011.4 1973.9 1921.2 1826.9 1653.5 1557.8 1535.6 1473.2
1401 1319.2 1260.9 1188.8 1179.1 1143 1087.5 1022.3 947.4 847.6
753.2 764.3 531.3 427.2 310.7 112.4 0
